Benefits
GreenPAK benefits go beyond the integration of discrete and passive components into a single customized IC solution. Overall design improvements include, but are not limited to:
- Lower design costs
- Reduced power consumption
- Improved thermal performance
- Decreased probability of failure
- Unique custom part number
- No production programming cost
- Shrink PCB footprint
- Enhanced design security
- Lower noise performance
- Quick and adaptable design changes
- No coding – No software development cost
- Custom datasheet
Low Cost & Short Lead Time
GreenPAK offers an outstanding level of affordability, with a price point well under $1.
The short lead time allows you to go from concept to production-ready design in less than 10 weeks.
Design Steps are Fast
Intuitive Easy-to-Use Software
The Go Configure™ Software Hub provides a user-friendly GUI interface that simplifies the circuit design process, allowing designers to create custom zero code projects quickly and efficiently. Learn more about the design process on the GreenPAK Development Process page.
Predefined Macrocells
Each GreenPAK device offers a unique makeup of predefined macrocells, such as LUTs, flip-flops, oscillators, and more that can be easily configured. This reduces the time required for designing and implementing complex functions.
Multiple Functions & Features in One IC
With many functions and features that can be combined into one GreenPAK IC design there are many possibilities. Functions include combinatorial logic, voltage regulation, load control, sequential operations, and more, into a single custom circuit, simplifying your design process and maximizing efficiency.