A demonstration of IDT's F1192 RF mixer. The VersaMixer™ family of ultra-wide bandwidth RF mixers offers unparalleled flexibility. Delivering IDT’s hallmark high linearity, the VersaMixer devices are designed for any radio system requiring high performance and low power operating between 400MHz and 3800MHz. The F1192 is a dual-channel RF mixer, while the F1792 is single-channel.
The devices offer configurable-gain operation for use in a wide array of radio card applications, including 2G-to-5G multimode remote radio units, backhaul systems, and public safety infrastructure. Coupled with ultra-wide bandwidth, this gives radio system designers the flexibility to optimize the receive system gain, noise, and linearity budget for virtually any application. Low power consumption — typically just 835mW total for two channels — supports high-density PCB layout design in modern remote radio units and small cells.
Unlike competitive offerings, the VersaMixer devices function over the entire operating bandwidth without any changes in external components. This means that a single bill of materials can support various RF and IF operating bandwidths, easing integration into different systems, and keeping a check on costs and time to market.
For more information about IDT's RF mixers, visit http://www.idt.com/products/rf-products/rf-mixers. For information specific to the F1192 or F1172, visit http://www.idt.com/F1192 and http://www.idt.com/F1792, respectively.