画像
ルネサスの耐放射線オペアンプは、低消費電力、低オフセット電圧、低温ドリフトを特長としており、高いDC精度とAC性能が同時に求められるアプリケーションに最適です。
Channels (#) |
Bandwidth (MHz) |
Slew Rate (V/µs) |
VS (Min) (V) |
VS (Max) (V) |
IS (per amp) (mA) |
Noise VN (nV/√Hz) |
IBIAS (nA) |
Offset Voltage (Max) (mV) |
Low Dose Rate (LDR) (krad (Si)) |
IOUT (A) |
Rail-to-Rail Input |
Rail-to-Rail Output |
PSRR (db) |
CMRR (dB) |
AVOL (dB) |
DSEE (SEL, SEB, etc.) (MeV*cm2/mg) |
Lead Count (#) |
Pkg. Type |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
型名 | |||||||||||||||||||
Dual 36V Precision Single-Supply, Rail-to-Rail Output, Low-power Operational Amplifier | 2 | 4 | 1.2 | 3 | 36 | 1.4 | 5.6 | 0.29 | 30 | 0.01 | No | はい | 100 | 97 | 115 | 43 | 8 | SOICN | |
19MHz 40V Quad Rail-to-Rail Input-Output, Low-power Operational Amplifiers | 4 | 19 | 60 | 2.7 | 40 | 1.1 | 11.3 | 0.5 | 30 | 0.01 | Yes | はい | 130 | 113 | 130 | 43 | 14 | TSSOP |
Learn about Intersil's family of radiation-tolerant plastic-package ICs designed to support the emerging field of small satellites that will provide solutions such as high-speed Internet connections to hundreds of millions of users in communities, governments, and businesses worldwide. These ICs deliver rad-tolerance performance at a much lower cost point versus radiation assurance tested Class V (space level) products.